IESNA:LM-63-2002
[TEST]P1295480
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902765DE010 E3CB1MW_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 3000K CCT AND, 90CRI , E3CB1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]967
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
8571.7 8545 8408.9 8136.7 7737.7 7156.6 6473.9 5693.3 4947.9 4103.9
3332.5 1798.1 985.5 577.2 354.7 217.1 133 80.3 47.4 26.8
13.8 7.6 4.6 3.1 2.3 1.5 1.5 1.5 1.5 1.5
1.5 0.8 0.8 0.8 0.8 0.8 0.8 0 0 0
0 0 0
